IESNA:LM-63-2002
[TEST]P953039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24335
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2666 2911.8 3179.2 3463.2 3709.1 3915 4071.2 4162.5 4177.5 4132.6
4086.1 4082.8 4111 4172.5 4317 4677.5 5572.8 6916.5 8114.1 9034.3
9741.9 10409.7 11012.6 11579 11959.4 11411.3 9237 6461.4 4468.2 3004.8
1267.4 402 191 83.1 26.6 0 0
2666 2916.8 3199.1 3473.2 3720.7 3926.7 4092.8 4184.1 4197.4 4157.6
4106.1 4104.4 4126 4189.1 4336.9 4619.3 5390 6700.6 8036.1 8989.5
9725.3 10466.1 11032.6 11587.3 11997.6 11643.8 9630.6 6876.7 4682.4 3116.1
1348.8 436.9 222.6 98 34.9 0 0
2666 2913.4 3187.5 3451.6 3687.5 3883.5 4034.6 4129.3 4139.3 4104.4
4066.2 4059.6 4082.8 4145.9 4287.1 4551.2 5177.4 6358.4 7687.2 8720.4
9484.5 10288.4 11050.8 11750.1 12341.4 12510.9 11155.5 8680.5 5856.8 3803.8
1760.7 694.3 390.3 215.9 99.7 33.2 0
2666 2893.5 3147.6 3400.1 3612.7 3793.8 3938.3 4013 4038 4023
3994.8 3991.5 4011.4 4041.3 4124.3 4292.1 4577.8 5235.6 6358.4 7647.4
8793.5 9858.2 10944.5 11967.7 12946.1 13710.1 14226.7 14268.2 13374.6 10610.7
5963.1 2134.4 857.1 458.4 211 48.2 0
2666 2860.3 3084.5 3315.4 3516.4 3687.5 3823.7 3915 3956.6 3966.5
3964.9 3974.8 4003.1 4029.7 4082.8 4204.1 4416.7 4737.3 5336.9 6350.1
7674 9087.5 10509.3 11989.3 13210.2 14362.9 15494.1 16758.1 17743.1 17018.9
13464.3 7416.5 2918.4 1305.6 551.5 56.5 0
2666 2842 3039.7 3239 3421.7 3589.5 3725.7 3832 3890.1 3931.7
3961.6 4009.7 4082.8 4140.9 4195.8 4282.1 4466.5 4762.2 5214 5767.1
6582.7 7650.7 8866.6 10172.1 11519.2 13012.5 14680.2 16638.5 19336 20938.9
19156.6 14399.5 7831.8 2793.9 694.3 39.9 0
2666 2832.1 3026.4 3227.4 3405.1 3572.9 3717.4 3822 3885.1 3925
3966.5 4014.7 4084.5 4145.9 4210.7 4307 4486.4 4777.1 5232.2 5818.6
6600.9 7647.4 8835 10114 11487.7 12997.5 14701.8 16763.1 19332.7 20842.6
18895.9 14123.7 7793.5 2850.3 686 44.8 0
2666 2798.8 2958.3 3132.7 3300.5 3463.2 3609.4 3732.3 3820.4 3888.5
3959.9 4046.3 4140.9 4220.7 4298.7 4410 4589.4 4866.8 5278.7 5840.2
6554.4 7428.1 8476.2 9683.8 11049.2 12585.6 14263.3 16075.4 18301.2 20002.1
17676.7 11039.2 5008 1704.2 405.3 34.9 0
2666 2777.2 2896.8 3034.7 3184.2 3335.3 3484.8 3616.1 3735.7 3840.3
3949.9 4054.6 4154.2 4242.3 4341.9 4486.4 4694.1 5014.6 5496.3 6154.1
7024.5 8062.6 9266.9 10582.4 11921.2 13329.8 14776.5 16313 17841.1 18356
16309.6 10931.2 4702.4 1410.2 568.1 157.8 0
2666 2739 2825.4 2925.1 3049.6 3185.9 3318.7 3456.6 3582.8 3710.7
3840.3 3958.2 4057.9 4164.2 4277.1 4411.7 4621 4956.5 5474.8 6230.5
7213.8 8348.3 9562.5 10793.4 12019.2 13250 14517.4 15731.6 16284.7 15230
11992.6 6016.2 1624.5 616.2 335.5 93 0
2666 2699.2 2742.4 2812.1 2905.1 3006.5 3127.7 3245.7 3373.5 3493.1
3632.7 3767.2 3900.1 4039.6 4184.1 4356.9 4594.4 4963.2 5517.9 6346.8
7434.8 8725.4 9971.2 11044.2 11972.7 12851.4 13565.6 13735 12871.3 10516
6561.1 2398.5 481.7 147.8 51.5 18.3 0
2666 2679.2 2697.5 2750.7 2827.1 2911.8 3013.1 3117.8 3230.7 3352
3481.5 3614.4 3760.6 3910.1 4076.2 4275.5 4536.3 4920 5458.1 6195.6
7183.9 8330.1 9381.5 10035.9 10336.6 10391.4 10168.8 9464.5 8173.9 6267.1
3689.1 1255.7 285.7 81.4 23.3 10 0
2666 2652.7 2654.3 2682.6 2734.1 2797.2 2873.6 2955 3036.4 3112.8
3197.5 3275.5 3366.9 3454.9 3551.3 3667.6 3838.6 4107.7 4532.9 5152.5
5948.1 6755.4 7311.8 7389.9 6944.8 6117.6 4934.9 3464.9 1975 903.6
387 146.2 54.8 21.6 10 1.7 0
2666 2606.2 2571.3 2551.3 2534.7 2504.8 2453.3 2371.9 2264 2136.1
1989.9 1835.4 1681 1543.1 1436.8 1358.7 1302.2 1280.7 1391.9 1649.4
1935.1 2169.3 2156 1777.3 1245.8 830.5 574.7 400.3 267.4 166.1
104.6 66.4 33.2 13.3 3.3 0 0
2666 2563 2483.2 2383.6 2240.7 2063 1853.7 1619.5 1370.3 1126.2
948.4 855.4 835.5 843.8 872 897 916.9 918.5 897 852.1
802.3 752.4 699.3 641.2 564.7 470.1 367.1 264.1 197.7 144.5
93 54.8 21.6 8.3 3.3 0 0
2666 2524.8 2381.9 2190.9 1928.5 1641.1 1340.5 1074.7 921.9 870.4
843.8 820.5 802.3 784 774 767.4 759.1 740.8 701 642.8
584.7 526.5 470.1 405.3 340.5 284 242.5 206 162.8 111.3
56.5 28.2 13.3 5 0 0 0
2666 2486.6 2285.6 1979.9 1641.1 1297.3 1026.5 923.5 893.6 868.7
843.8 818.9 794 769.1 732.5 691 642.8 586.3 524.9 465.1
408.6 358.8 318.9 287.4 257.5 229.2 199.3 157.8 108 73.1
48.2 26.6 11.6 5 0 0 0
2666 2463.3 2189.2 1832.1 1430.1 1091.3 953.4 925.2 898.6 870.4
847.1 818.9 789 752.4 705.9 647.8 584.7 519.9 451.8 385.4
330.5 295.7 270.7 247.5 222.6 197.7 169.4 134.5 106.3 84.7
61.5 39.9 13.3 1.7 0 0 0
2666 2430.1 2096.2 1672.7 1257.4 1011.6 956.8 930.2 903.6 875.4
850.4 823.9 792.3 749.1 691 629.5 554.8 480 398.6 340.5
302.3 279.1 260.8 240.8 219.3 192.7 159.5 131.2 109.6 86.4
63.1 39.9 11.6 0 0 0 0
2666 2426.8 2066.3 1611.2 1191 1001.6 966.7 938.5 910.2 883.7
857.1 827.2 795.6 749.1 692.6 617.9 533.2 448.5 378.7 325.6
292.3 270.7 250.8 229.2 204.3 172.7 137.9 114.6 93 71.4
48.2 26.6 6.6 0 0 0 0
2666 2426.8 2044.7 1578 1162.7 1001.6 973.4 945.1 913.6 883.7
857.1 828.9 797.3 755.8 702.6 629.5 539.8 450.1 373.7 317.3
284 264.1 244.2 220.9 192.7 152.8 117.9 98 79.7 59.8
38.2 14.9 1.7 0 0 0 0
2666 2435.1 2054.7 1583 1162.7 1001.6 973.4 945.1 915.2 887
858.8 830.5 800.6 760.8 707.6 626.2 536.5 443.5 367.1 312.3
282.4 262.4 240.8 219.3 189.4 142.8 111.3 93 73.1 53.2
33.2 11.6 0 0 0 0 0
